发布您的产品
Thin Bricks / Brick Slips - Old Castle Collection HF50
Thin Bricks / Brick Slips - Old Castle Collection HF50
Thin Bricks / Brick Slips - Old Castle Collection HF50
Thin Bricks / Brick Slips - Old Castle Collection HF50
Thin Bricks / Brick Slips - Old Castle Collection HF50
Thin Bricks / Brick Slips - Old Castle Collection HF50

    Thin Bricks / Brick Slips - Old Castle Collection HF50

    The Old Factory tile refers to its character to the industrial buildings of the manufacturing region of old England. This period of the industrial revolution started the production of bricks on the great scale thanks to Schlickeysen's brick press. On the surface of the tile, one can find imprints from the replica of XIX century industrial transmission belts that used to transport formed bricks. The Old Factory tile is the perfect offer for modern projects of facades and loft-like interiors that pay the tribute to the eclectism. 

    技术规格
    • 唯一参考Old_factory_HF50
    • 产品系列Thin Bricks
    • 产品组Tiles
    • 类型建筑材料材料
    • 发布日期2018-07-04
    • 版本号1
    • 高度 (mm)240
    • 宽度 (mm)71
    • 深度 (mm)10
    相关
    • 主材料陶瓷
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    • 净重 (Kg)388
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物
    • UNSPSC 名称Tiles and flagstones
    • UNSPSC 代码301317
    • Uniclass 2015 代码Pr_35_93_96_19
    • Uniclass 2015 说明Ceramic tiles
    • CSI MasterFormat 2014 代码09 30 13
    • CSI MasterFormat 2014 标题Ceramic Tiling
    • OmniClass 编号23-15 15 13
    • OmniClass 标题Wall Tiles
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    亚洲 欧洲