发布您的产品
Thin Bricks / Brick Slips - Dream House Collection 07
Thin Bricks / Brick Slips - Dream House Collection 07
Thin Bricks / Brick Slips - Dream House Collection 07
Thin Bricks / Brick Slips - Dream House Collection 07
Thin Bricks / Brick Slips - Dream House Collection 07
Thin Bricks / Brick Slips - Dream House Collection 07
Thin Bricks / Brick Slips - Dream House Collection 07

    Thin Bricks / Brick Slips - Dream House Collection 07

    Clinker tile the Crimson island takes its inspiration from the sunny and exotic Madagascar. Intense, plain, crimson colour of smooth clinker has become counterweight to calm, toned browns and greys of classic tiles.

    技术规格
    • 唯一参考The-crimson-island-07
    • 产品系列Thin Bricks
    • 产品组Tiles
    • 类型建筑材料材料
    • 发布日期2018-07-04
    • 版本号1
    • 高度 (mm)250
    • 宽度 (mm)65
    • 深度 (mm)10
    相关
    • 主材料陶瓷
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    • 净重 (Kg)370
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物
    • UNSPSC 名称Tiles and flagstones
    • UNSPSC 代码301317
    • Uniclass 2015 代码Pr_35_93_96_19
    • Uniclass 2015 说明Ceramic tiles
    • CSI MasterFormat 2014 代码09 30 13
    • CSI MasterFormat 2014 标题Ceramic Tiling
    • OmniClass 编号23-15 15 13
    • OmniClass 标题Wall Tiles
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    亚洲 欧洲