发布您的产品
Mira Flight Rectangle 1200 x 800 Tray 4 Upstands
Mira Flight Rectangle 1200 x 800 Tray 4 Upstands

    Mira Flight Rectangle 1200 x 800 Tray 4 Upstands

    There's more to the Mira Flight Rectangle shower tray than meets the eye. Contemporary, tough and stylish it is designed to retain its colour and comes complete with Biocote® technology, proven to reduce bacteria by up to 99.9%
    规格
    • Two optional Riser Kits featuring strong push fit legs for solid floor applications - flexible height or flush fit options Optional up-stand kit forms a seal to the tray and provides an upstand to tile onto Strong acrylic capped, resin stone for a far tougher product 90mm profile White Opella waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    技术规格
    • 唯一参考FLIGHTREC1200X8004UPS
    • 产品系列Shower Trays
    • 产品组Flight
    • 类型对象(单个对象)
    • 发布日期2021-07-29
    • 版本号1
    • 高度 (mm)1200
    • 宽度 (mm)800
    • 深度 (mm)90
    相关
    • 主材料亚克力
    • 设计国家/地区英国
    • 制造国家/地区英国
    • 净重 (Kg)41.61
    分类
    • BIMobject 类别卫生 - 淋浴盆
    • IFC 分类Floor
    • Uniclass 2015 代码Pr_40_20_06_84
    • Uniclass 2015 说明Shower trays

    发售地区

    欧洲
    爱尔兰
    英国
    Common.Footer.ValueProp.Image.AltText

    Revit 版 Design App

    只需单击一下,即可将族直接加载到您的 Revit 模型中

    获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

    • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
    • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
    • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)