发布您的产品
RODAN waste bin RODX605S
RODAN waste bin RODX605S

    RODAN waste bin RODX605S

    Waste bin for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, rounded edges, mounting either with mounting bracket or directly onto the wall, includes stainless steel screws and dowels. Capacity approx. 18 liter Dimensions 275 x 460 x 177 mm (W x H x D)
    规格
    • Bag holder      No
      Filling volume      18.00 liter
      Lid      No
      Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      177.00 mm
      Overall height      460.00 mm
      Overall width      275.00 mm
      Type of mounting      Wall mounting
      Surface finish      Satin finished

    技术规格
    • 唯一参考2000101236
    • 产品系列Accessories
    • 产品组Waste bins
    • 类型对象(单个对象)
    • 发布日期2020-02-21
    • 版本号1
    • 高度 (mm)460
    • 宽度 (mm)275
    • 深度 (mm)177
    相关
    • 主材料不锈钢
    • 设计国家/地区阿拉伯联合酋长国
    • 制造国家/地区阿拉伯联合酋长国
    • 净重 (Kg)3.9
    分类
    • BIMobject 类别卫生 - 垃圾桶
    • Uniclass 2015 代码Pr_40_50_07_96
    • Uniclass 2015 说明Waste bins

    发售地区

    亚洲 欧洲 大洋洲 北美 非洲