发布您的产品
CONTINA grab rail CNTX750W
CONTINA grab rail CNTX750W

    CONTINA grab rail CNTX750W

    Grab rail for wall mounting, stainless steel, surface satin finished, rough polishing for better surface feel, 32 mm pipe diameter, material thickness 1.2 mm, wall distance 82 mm, with two stainless steel covers for hidden mounting, includes stainless steel screws and dowels. Type 750 mm Dimensions 828 x 78 x 82 mm (W x H x D)
    规格
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 82.00 mm
      Overall height 78.00 mm
      Overall width 828.00 mm
      Type of mounting Wall mounting
      Hidden fixing Yes
      Hinged No
      Pipe diameter 32.00 mm
    技术规格
    • 唯一参考2030033997
    • 产品系列Grab rails
    • 产品组Grab rails
    • 类型对象(单个对象)
    • 发布日期2021-10-13
    • 版本号1
    • 高度 (mm)78
    • 宽度 (mm)828
    • 深度 (mm)82
    相关
    • 主材料不锈钢
    • 设计国家/地区阿拉伯联合酋长国
    • 制造国家/地区阿拉伯联合酋长国
    • 净重 (Kg)1.4
    分类
    • BIMobject 类别卫生 - 浴室配件
    • Uniclass 2015 代码Pr_40_20_76_84
    • Uniclass 2015 说明Support rails
    • OmniClass 编号23-31 25 00
    • OmniClass 标题Toilet and Bath Specialties

    发售地区

    亚洲 欧洲 大洋洲 北美 非洲