发布您的产品
F5 Hood hair dryer F5DR2002
F5 Hood hair dryer F5DR2002

    F5 Hood hair dryer F5DR2002

    F5 hood hair dryer for wall mounting, opto-electronically controlled for touch-free activation, integrated ion technology, brushless and maintenance-free EC motor. Sensor range and safety switch-off for permanent reflexion adjustable using optional bidirectional remote control. Made of thermoplastic material, housing and mounting in light grey, drying recess in basalt grey, with 4 air outlets for even hot air distribution. Operating voltage 230 V AC, 50/60 Hz Overall power 1300 W Heating power 1200 W Protective system IP23 Air quantity 190 m3/h = 53 l/s Air speed 8 m/s Noise level 66 db (A) Dimensions 280 x 331 x 307 mm (W x H x D)
    规格
    • Overall depth      307.00 mm
      Overall height      331.00 mm
      Overall width      280.00 mm
      Type of mounting      Wall mounting
      Type of operation      Sensor operation
      Blower output      190.00 cubic metres per hour
      Input supply voltage Hz      50.00 hertz
      Input supply voltage V      230.00 volt
      Heating power      1,200.00 watt
      Motor power      55.00 watt
      Protective system IP      23
      Sound level      66.00 dB
      Total power      1,300.00 watt

    技术规格
    • 唯一参考2030052323
    • 产品系列Dryers
    • 产品组Hair dryers
    • 类型对象(单个对象)
    • 发布日期2021-04-15
    • 版本号1
    • 高度 (mm)331
    • 宽度 (mm)280
    • 深度 (mm)307
    相关
    • 主材料塑料
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)5.2
    分类
    • BIMobject 类别卫生 - 烘手器和吹风机
    • Uniclass 2015 代码Pr_40_70_62_36
    • Uniclass 2015 说明Hair driers

    发售地区

    亚洲 欧洲 大洋洲 北美 非洲