发布您的产品
HARENA CALANCA DARK 60x60x1 - sintered stone tiles
HARENA CALANCA DARK 60x60x1 - sintered stone tiles
HARENA CALANCA DARK 60x60x1 - sintered stone tiles
HARENA CALANCA DARK 60x60x1 - sintered stone tiles
HARENA CALANCA DARK 60x60x1 - sintered stone tiles
HARENA CALANCA DARK 60x60x1 - sintered stone tiles
HARENA CALANCA DARK 60x60x1 - sintered stone tiles

    HARENA CALANCA DARK 60x60x1 - sintered stone tiles

    L'Altra Pietra® is the most complete and exclusive collection of full body sintered stone for outdoor surfaces applications, 48 colors in 11 different standard formats, 2 cm (3/4") thickness (slabs up to 120x240x2cm, 48"x96"x3/4"). The best reproduction of natural stone 100% made in Italy, competitive prices and all the superlative technical features of fine porcelain stoneware. Properties that make this product the most suitable paving and cladding for any small and large projects both public and pivate since the operational costs are reduced (low absorption, stain-resistant, easy to clean) with a quality guarantee on all the production with great satisfaction of the client and architects. The range includes the Combine Indoor & Outdoor collection, a selection of interior surfaces with reduced thickness and roughness to create environments in continuity with the exterior.

    Harena Calanca Dark faithfully reproduces a typical gneiss stone from Switzerland of great architectural value, the Vals stone, with the guarantee of high quality and first choice selection throughout the entire supply.

    规格
    • Paving/cladding tiles “L’ALTRA PIETRA® Harena Calanca Dark" made in Italy, rectified in 10 mm thickness. Color body material glazed porcelain stoneware. Dimension 60x60cm. High resistance material, frost resistant, antislip R10. Complying to the standard EN 14411 e ISO 13006 annex G group BIa with E≤0,5% GL.

    技术规格
    • 唯一参考harena_calanca_dark_60x60x1
    • 产品系列Tiles
    • 产品组合Natural stone effect
    • 类型对象(单个对象)
    • 发布日期2018-09-10
    • 版本号1
    • 高度 (mm)10
    • 宽度 (mm)600
    • 深度 (mm)600
    相关
    • 主材料Sintered stone
    • 次要材料瓷
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    • 净重 (Kg)16.2
    分类
    • BIMobject 类别地板 - Tiles
    • IFC 分类覆盖物
    • Uniclass 2015 代码Pr_35_93_96_19
    • Uniclass 2015 说明Ceramic tiles
    • CSI MasterFormat 2014 代码09 63 40
    • CSI MasterFormat 2014 标题Stone Flooring
    • OmniClass 编号23-15 17 13 13 13
    • OmniClass 标题Ceramic Tile Flooring