发布您的产品
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR
LAMIGLASS INTERIOR COLOR

    LAMIGLASS INTERIOR COLOR

    They are glasses made up of two or more sheets of flat glass, adhered with intermediate films of polyvinyl butyral (PVB) or ethylene vinyl acetate (EVA) in opaque or translucent colors, according to the desired style. In case of breakage, the sheets are joined together through the interlayer.

    规格
    • Laminated glass filters more than 97% of UV rays, responsible for the wear and discoloration of furniture fabrics. On the other hand, it is possible to improve the acoustic performance of glass through thickness, composition and special interlayers for noise mitigation.

    技术规格
    • 唯一参考lamiglass-interior-color
    • 产品系列LAMIGLASS INTERIOR
    • 产品组合COLOR
    • 类型建筑材料材料
    • 发布日期2022-07-26
    • 版本号1
    • 高度 (mm)2600
    • 宽度 (mm)3300
    • 深度 (mm)8
    相关
    • 主材料玻璃
    • 次要材料玻璃
    • 设计国家/地区哥伦比亚
    • 制造国家/地区哥伦比亚
    • 净重 (Kg)172
    分类
    • BIMobject 类别建筑材料 - 玻璃
    • IFC 分类材料
    • ETIM 代码EC003188
    • ETIM 名称Glass
    • UNSPSC 名称Laminated glass
    • UNSPSC 代码30171705
    • Uniclass 2015 代码Pr_25_71_33_46
    • Uniclass 2015 说明Laminated glass sheets
    • CSI MasterFormat 2014 代码08 81 00
    • CSI MasterFormat 2014 标题Glass Glazing
    • OmniClass 编号23-17 15 11 31
    • OmniClass 标题Laminated Glass

    发售地区

    南美洲
    巴拉圭
    玻利维亚
    秘鲁