使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

Laminam

Specialist in the production of large-sized ceramic slabs with minimum thickness, LAMINAM is the first company in the world to have industrialised the production process, introducing the market to new porcelain stoneware applications, ranging from indoor and outdoor architecture to furniture.

Born in 2001 from an intuitive leap of engineer Franco Stefani, who designed this innovative product, patented its technology and imagined its application, LAMINAM has stood out from the onset owing to its technologically advanced production process, based on highly automated systems and latest-generation plants. This eco-compatible approach is based on three pillars: natural raw materials, sustainable technologies and recyclable products. 

Laminam established itself very quickly, in pursuit one mission: to produce ceramic slabs with an artistic and functional value, with two souls, which correspond to the two surfaces produced: the 1000x3000mm slabs with a thickness of 3 and 5.6 mm and the 1620x3240mm slabs with a thickness of 5.6 and 12 mm.



查看所有产品

最新产品

29 159

联系

  +3905361844200
  Laminam SpA HQ
via Ghiarola Nuova, 258
41042, Fiorano Modenese
Italy
联系您的销售代表
联系品牌
访问