发布您的产品
System for laying ceramic tiles outdoors using MAPEI BDC-System
MAPEI GmbH

System for laying ceramic tiles outdoors using MAPEI BDC-System

System for laying ceramic tiles outdoors in combination with the innovative, heavy-duty, cementitious drainage system MAPEI BDC System.
规格
  • MAPELASTIC (two-component, cementitious waterproofing slurry with high crack-bridging properties even at low temperatures), PLANITOP FAST 330 (stable, fast-setting, fibre-reinforced levelling mortar for layer thicknesses of 3 to 30 mm in interior, exterior and underwater areas), ELASTORAPID (two-component, rapid-setting and hydrating, stable, cementitious thin-bed adhesive of class C2 FTE S2), ULTRACOLOR PLUS (cementitious, portland cement-free, fast-setting flexible grout of class CG 2 WA), MAPESIL AC (one-component, acetate-curing, fungicidal silicone sealant).
技术规格
  • 唯一参考system-for-laying-ceramic-tiles-outdoors-using-mapei-bdc-system
  • 产品系列External flooring
  • 产品组合ELASTORAPID
  • 类型建筑材料材料
  • 发布日期2022-07-13
  • 版本号1
相关
  • 主材料Cementitious
  • 次要材料Cementitious
  • 设计国家/地区德国
  • 制造国家/地区德国
分类
  • BIMobject 类别地板 - 地板系统
  • IFC 分类Floor
  • CSI UniFormat II 代码C3020
  • CSI UniFormat II 标题Floor Finishes