发布您的产品
Eggcrate Return Grille - Concealed Surface Mount - Extruded Aluminum Sidewall/Ceiling - Model CC5
METALAIRE

Eggcrate Return Grille - Concealed Surface Mount - Extruded Aluminum Sidewall/Ceiling - Model CC5

The Series CC aluminum cubed core return and exhaust grilles are designed to provide low pressure drops and low sound levels. It is available in several different core configurations and border styles.

  • Series CC is an excellent choice for high capacity applications requiring minimum pressure drop and noise.
  • Available with various core sizes - 1/2" x 1/2" x 1/2" cube (CC5), 1/2" x 1/2" x 1" cube (CC15) and 1" x 1" x 1" cube (CC1)
  • Standard construction is aluminum. Also available with steel frame.
技术规格
  • 唯一参考Concealed-Mount-Extruded-Aluminum-Sidewall-Ceiling-Return-Grille-CC5
  • 产品系列Grilles, Registers & Diffusers
  • 产品组Grilles & Registers
  • 类型对象(单个对象)
  • 发布日期2019-04-09
  • 版本号1
相关
  • 主材料钢
  • 次要材料铝
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 管路
  • IFC 分类航站楼
  • UNSPSC 名称Air diffusers
  • UNSPSC 代码40101505
  • Uniclass 2015 代码Pr_70_65_04_02
  • Uniclass 2015 说明Air diffusers
  • CSI MasterFormat 2014 代码23 37 13
  • CSI MasterFormat 2014 标题Diffusers, Registers, and Grilles
  • OmniClass 编号23-33 49 11 11
  • OmniClass 标题Ceiling Ventilation Diffusers
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

北美
加拿大
美国
墨西哥