发布您的产品
Square Plaque Face Panel Diffuser - Model 5750
METALAIRE

Square Plaque Face Panel Diffuser - Model 5750

Square panel-face ceiling diffuser. Steel construction with optional aluminized steel (5750 AS) and aluminum (5750 AL) construction. Model 5750T theatre diffuser also available with a perforated plaque for an added downblow air pattern.

  • Attractive single panel design blends well with all ceilings
  • The 5750 provides a tight 360°discharge pattern for superior induction and occupant comfort
  • Available in metric lay-in 600mm x 600mm
  • Lay-in T-bar border 6 can be used in surface mounting applications by adding optional T-bar Plaster Frame (TBPF)
  • Face panel is easy to remove without tools
  • The 5750 is an excellent choice for VAV applications
技术规格
  • 唯一参考square-panel-face-diffuser-5750
  • 产品系列Grilles, Registers & Diffusers
  • 产品组Ceiling Diffusers
  • 类型对象(单个对象)
  • 发布日期2019-04-09
  • 版本号1
相关
  • 主材料钢
  • 次要材料铝
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 管路
  • IFC 分类航站楼
  • UNSPSC 名称Air diffusers
  • UNSPSC 代码40101505
  • Uniclass 2015 代码Pr_70_65_04_02
  • Uniclass 2015 说明Air diffusers
  • CSI MasterFormat 2014 代码23 37 13
  • CSI MasterFormat 2014 标题Diffusers, Registers, and Grilles
  • OmniClass 编号23-33 49 11 11
  • OmniClass 标题Ceiling Ventilation Diffusers
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

北美
加拿大
美国
墨西哥