发布您的产品
Class 300 Aluminum Bronze Standard Wafer Silent Check Valves - 103MBP

Class 300 Aluminum Bronze Standard Wafer Silent Check Valves - 103MBP

Series 103MBP Class 300 Aluminum Bronze Standard Wafer Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge applications.


规格
  • Features

    • Sizes: 1 in. to 10 in. (25 to 250 mm)
    • Compact, lightweight wafer design saves space
    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
    • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
技术规格
  • 唯一参考103MBP-Silent-Check-Valve
  • 产品系列Specialty Products
  • 产品组合Silent Check Valves
  • 类型对象(单个对象)
  • 发布日期2020-01-28
  • 版本号1
相关
  • 主材料铸铁
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类阀门
  • UNSPSC 名称Swing check valves
  • UNSPSC 代码40141634
  • Uniclass 2015 代码Pr_65_54_40_13
  • Uniclass 2015 说明Check valves
  • CSI MasterFormat 2014 代码40 05 65.26
  • CSI MasterFormat 2014 标题Tilting Disc Check Valves
  • OmniClass 编号23-27 31 19
  • OmniClass 标题Check Valves
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING

发售地区

北美
加拿大
美国
墨西哥