Class 150 Cast Stainless Steel Globe Body Silent Check Valves - 105MHT
Series 105MHT Class 150 Cast Stainless Steel Globe Body Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge applications.
规格
Features
Sizes: 2 to 30 in. (50 to 750mm)
Globe body design provides greatest flow capacity in a silent check valve
Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow