发布您的产品
Class 150 Cast Carbon Steel Flanged End Simplex Basket Strainers - 125F-CS

Class 150 Cast Carbon Steel Flanged End Simplex Basket Strainers - 125F-CS

Designed for chemical processes applications including brine, paint, fuel oil, organic and inorganic chemicals, condensers, heat exchangers. and other similar applications. Class 150.

规格
  • Features

    • Sizes 3⁄4 in. – 18 in. (10 – 450 mm)
    • Designed for large capacity straining and ease of maintenance. Ideal for brine, paint, fuel oil, organic and inorganic chemicals, as well as condensers, heat exchangers and more
    • Cast Carbon Steel body and 304 Stainless Steel basket strainer with a machined seat that eliminates particle bypass
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
技术规格
  • 唯一参考125F-CS-Basket-Strainer
  • 产品系列Strainers
  • 产品组合Basket Strainers - Simplex
  • 类型对象(单个对象)
  • 发布日期2020-02-10
  • 版本号1
相关
  • 主材料碳钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 管道设备
  • IFC 分类过滤器
  • UNSPSC 名称Filters
  • UNSPSC 代码401615
  • Uniclass 2015 代码Pr_65_57_96
  • Uniclass 2015 说明Water filters and strainers
  • CSI MasterFormat 2014 代码40 05 89.13
  • CSI MasterFormat 2014 标题Basket Strainers for Process Service
  • OmniClass 编号23-27 55 29
  • OmniClass 标题Liquid Strainers

发售地区

北美
加拿大
美国
墨西哥