发布您的产品
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System
NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System

    NanaWall® SL45 - The Aluminum Framed Monumental Folding/Paired Panel System

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    The SL45 is a monumental, standard aluminum folding system designed to provide an opening glass wall or storefront up to 43’ wide and a paired panel system for unlimited total width. The folding system is available in various configurations utilizing one to twelve panels or more with unhinged pairs of panels. The option exists for swing entry/exit panel(s) but note panel size constraints with a swing panel not hinged to a side jamb. There are many design possibilities; units can be either: FoldFlat® against adjacent wall, all inward-opening or all outward-opening; some panels inward-opening and some panels outward-opening; panels can be center-pivoted. 

    The SL45 is Florida statewide approval with product approval number FL37258.

    规格
    • The maximum size limits for double glazed are based on the maximum weight of a panel being 5.5 lbs/sq ft (this weight is based on using standard insulated glass with a net glass thickness of 5/16" (8 mm) or 5/32" (4 mm) for each glass pane). The maximum size limits for single glazed units are based on a glass thickness of 1/4" (6 mm). For other net thicker glass, this maximum size chart will not apply.

      For configurations with no swing panels, theminimum panel width needed is 1'8" (510 mm).

      Nominal Panel Height (PH) is defined as Glass Daylight Opening Height + 110 (4 5/16") 

      Nominal Panel Width (PW) is defined as Glass Daylight Opening Width + 110 ( 4 5/16")

    技术规格
    • 唯一参考nst45935
    • 产品系列Doors
    • 产品组Folding Doors and Grilles
    • 类型对象(单个对象)
    • 发布日期2011-11-16
    • 版本号1
    相关
    • 主材料铝
    分类
    • BIMobject 类别门 - 折叠门
    • IFC 分类门板
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • Uniclass 2015 代码Ss_25_30_20_78
    • Uniclass 2015 说明Sliding folding doorset systems
    • CSI MasterFormat 2014 代码08 35 13
    • CSI MasterFormat 2014 标题Folding Doors
    • OmniClass 编号23-17 11 23 15
    • OmniClass 标题Folding All Glass Doors and Grilles
    • CSI UniFormat II 代码B2030
    • CSI UniFormat II 标题Exterior Doors

    发售地区

    北美
    伯利兹
    加拿大
    危地马拉
    古巴
    哥斯达黎加
    圣卢西亚
    圣基茨和尼维斯
    圣巴泰勒米
    圣皮埃尔和密克隆群岛
    多米尼克
    多米尼加共和国
    安圭拉
    安提瓜和巴布达
    尼加拉瓜
    巴哈马
    巴巴多斯
    巴拿马
    库拉索
    开曼群岛
    格林纳达
    格陵兰岛
    法属圣马丁
    波多黎各
    洪都拉斯
    海地
    牙买加
    特克斯和凯科斯群岛
    特立尼达和多巴哥
    瓜德罗普
    百慕大
    美国
    美属维尔京群岛
    聖文森與格瑞那丁
    英属维尔京群岛
    荷属圣马丁
    荷蘭加勒比區
    萨尔瓦多
    蒙塞拉特岛
    阿鲁巴
    马提尼克
    墨西哥