发布您的产品
QF Cut-In Branch 90 Degree

QF Cut-In Branch 90 Degree

QF Cut-ins, in a line of QF duct in a dust collection system, are used to branch into main duct lines.
A 30º Cut-in is also available.
When ordering specify ØA, Main.

L = ( ØB / 2 ) + 58
ØB must be smaller than or equal to the Main

ORDER EXAMPLE:
Cut-In Galv 0,7mm 250Main 180QF 90Deg

技术规格
  • 唯一参考en-qf-cut-in-90
  • 产品系列QF Ducting
  • 产品组合Branches
  • 类型对象(单个对象)
  • 发布日期2024-06-07
  • 版本号1
相关
  • 主材料镀锌钢板
  • 次要材料Stainless steel 304
  • 设计国家/地区丹麦
  • 制造国家/地区丹麦
分类
  • BIMobject 类别暖通空调 - 管路
  • IFC 分类风管管件
  • ETIM 代码EG015540
  • ETIM 名称Fittings, flanges and connectors
  • Uniclass 2015 代码Pr_65_65_25
  • Uniclass 2015 说明Ductwork and fittings
  • CSI MasterFormat 2014 代码23 31 13.19
  • CSI MasterFormat 2014 标题Metal Duct Fittings
  • OmniClass 编号23-33 49 00
  • OmniClass 标题HVAC Ductwork

发售地区

欧洲 亚洲 非洲 大洋洲