发布您的产品
QF End Cap

QF End Cap

Nordfab Quick-Fit® Ducting saves time and reduces costs during installation into process ventilation / dust collection systems. The Quick-Fit™ rolled edges on our duct allow quick and easy connections with the QF Clip when installing, extending, or taking apart runs of ducting. QF Duct can be reused after cleaning or when relocating machinery during shop floor changes.

ORDER EXAMPLE:
End Cap Galv 0,7mm 315QF

规格
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    80Galv0,7mm500,168210001012‍
    100Galv0,7mm500,268210001013‍
    125Galv0,7mm500,408210001014‍
    140Galv0,7mm500,468210001015‍
    150Galv0,7mm500,308210001016‍
    160Galv0,7mm500,348210001017‍
    180Galv0,7mm500,428210001018‍
    200Galv0,7mm500,608210001019‍
    224Galv0,7mm500,658210001020‍
    250Galv0,7mm500,688210001021‍
    300Galv0,7mm500,908210001022‍
    315Galv0,7mm500,958210001023‍
    350Galv0,7mm501,088210001024‍
    400Galv0,9mm501,368210001025‍
    450Galv0,9mm501,698210001026‍
    500Galv0,9mm501,918210001027‍
    560Galv0,9mm502,208210001028‍
    630Galv0,9mm502,508210001029‍
    710Galv0,9mm502,908210001030‍
技术规格
  • 唯一参考en-qf-end-cap
  • 产品系列QF Ducting
  • 产品组合Adapters
  • 类型对象(单个对象)
  • 发布日期2024-06-07
  • 版本号1
相关
  • 主材料镀锌钢板
  • 设计国家/地区丹麦
  • 制造国家/地区丹麦
分类
  • BIMobject 类别暖通空调 - 管路
  • IFC 分类风管管件
  • ETIM 代码EG015540
  • ETIM 名称Fittings, flanges and connectors
  • Uniclass 2015 代码Pr_65_65_25
  • Uniclass 2015 说明Ductwork and fittings
  • CSI MasterFormat 2014 代码23 31 13.19
  • CSI MasterFormat 2014 标题Metal Duct Fittings
  • OmniClass 编号23-33 49 00
  • OmniClass 标题HVAC Ductwork

发售地区

欧洲 亚洲 非洲 大洋洲