发布您的产品
Nordpeis Salzburg M Fireplace
Nordpeis Salzburg M Fireplace
    Nordpeis

    Nordpeis Salzburg M Fireplace

    The Nordpeis Salzburg M II is small and neat for a heat-retaining fire, yet it still provides long and pleasant heat emission. Optional extras include a glass front frame and a practical firewood shelf which can be placed beneath or to the side of the fire. Like our entire Salzburg series, the core of the fire comprises heat-retaining PowerStone. The core has channels that capture the heat and optimise the utilisation of firewood. With just a few heating cycles, the Salzburg provides heat 24/7, giving a really pleasant and effective heating. The Salzburg M II Convection can be supplied with additional elements for a higher variant and can also be connected to an external air supply.

    技术规格
    • 唯一参考nordpeis_salzburg_m_fireplace
    • 产品系列Fireplaces
    • 产品组合Salzburg
    • 类型对象(单个对象)
    • 发布日期2024-11-22
    • 版本号1
    • 高度 (mm)1481
    • 宽度 (mm)678
    • 深度 (mm)495
    相关
    • 主材料混凝土
    • 设计国家/地区挪威
    • 制造国家/地区波兰
    • 净重 (Kg)590
    分类
    • BIMobject 类别暖通空调 - 壁炉
    • IFC 分类小型供暖器
    • Uniclass 2015 代码Pr_70_60_82_30
    • Uniclass 2015 说明Fireplace hearths
    • OmniClass 编号23-19 17 00
    • OmniClass 标题Fireplaces

    发售地区

    欧洲
    奥地利
    德国
    意大利
    挪威
    法国
    瑞典
    芬兰
    葡萄牙
    西班牙