发布您的产品
Regency® Grandview™ G600EC Gas Fireplace
Regency® Grandview™ G600EC Gas Fireplace
Regency® Grandview™ G600EC Gas Fireplace

    Regency® Grandview™ G600EC Gas Fireplace

    Small Traditional Gas Fireplace

    Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview series of gas fireplaces are designed to maximize choice and customization letting you pick and choose everything so you get the fireplace of your dreams.

    G600EC Traditional Gas Fireplace Key Features:

    • Largest viewing area in its class with clean front design
    • Choose from a log grate and traditional style log package or contemporary crystal tray
    • Cool Wall system to allow for any finishing material right to the edge of the fireplace
    • Standard top down and ember-bed lighting
    • Flame height adjustment control
    • Proflame II GTMF remote control
    • Rear or top vent for versatile installations
    规格
    • Energy SpecificationsNGLP
      Maximum BTUs/hr21,00020,500
      Turn Down BTU11,50016,500
      Efficiency71.17%72.80%
      EnerGuide Rating65.04%70.65%
      General Specifications
      Product SizeSmall
      View Area600 sq.in.
      Room SizeSmall
      Vent TypeDirect Vent
      Vent Size (Air Intake)6-5/8"
      Vent Size (Exhaust)4"
      Unit Dimensions
      Width (front)31 7/8 in.
      Height29 7/8 in.
      Depth14 5/8 in.
    技术规格
    • 唯一参考g600ec-gas-fireplace
    • 产品系列Fireplaces
    • 产品组Traditional Gas Fireplaces
    • 类型对象(单个对象)
    • 发布日期2023-11-03
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 壁炉
    • IFC 分类小型供暖器
    • UNSPSC 名称Space heaters
    • UNSPSC 代码40101819
    • Uniclass 2015 代码TE_70_10_20_80
    • Uniclass 2015 说明Space heaters
    • CSI MasterFormat 2014 代码10 30 00
    • CSI MasterFormat 2014 标题Fireplaces and Stoves
    • OmniClass 编号23-19 17 15
    • OmniClass 标题Gas Fireplace
    • CSI UniFormat II 代码D3020
    • CSI UniFormat II 标题Heat Generating Systems