发布您的产品
Nordpeis Salzburg XL Fireplace
Nordpeis Salzburg XL Fireplace
Nordpeis Salzburg XL Fireplace
    Nordpeis

    Nordpeis Salzburg XL Fireplace

    The Nordpeis Salzburg XL is the largest of our heat-retaining fireplaces. Heat-retaining fireplaces distinguish themselves from other fireplaces by providing heat over an extended period, including at the end of heating. The Salzburg has a long channel system with an absorbent core in PowerStone, providing a really pleasant and effective heating. With just a few heating cycles, the Salzburg provides heat 24/7. If you heat your house with a heat-retaining fireplace, you will save both money and the environment. The Salzburg XL can be supplied with additional elements for a higher variant and can also be connected to an external air supply.

    技术规格
    • 唯一参考nordpeis_salzburg_xl_fireplace
    • 产品系列Fireplaces
    • 产品组合Salzburg
    • 类型对象(单个对象)
    • 发布日期2024-11-22
    • 版本号1
    • 高度 (mm)1655
    • 宽度 (mm)1150
    • 深度 (mm)615
    相关
    • 主材料混凝土
    • 设计国家/地区挪威
    • 制造国家/地区波兰
    • 净重 (Kg)1330
    分类
    • BIMobject 类别暖通空调 - 壁炉
    • IFC 分类小型供暖器
    • Uniclass 2015 代码Pr_70_60_82_30
    • Uniclass 2015 说明Fireplace hearths
    • OmniClass 编号23-19 17 00
    • OmniClass 标题Fireplaces

    发售地区

    欧洲
    奥地利
    德国
    意大利
    挪威
    法国
    瑞典
    芬兰
    葡萄牙
    西班牙