发布您的产品
nVent ProLine Containment System Express Sealed Doors
nVent

nVent ProLine Containment System Express Sealed Doors

Designed for 48-inch (1200mm) wide aisles. Can also provide benefits for wider aisles. A 48-inch (1219 mm) wide version seals aisles from 46-inch (1168 mm) to 54-inch (1372 mm) and a 72-inch (1829 mm) wide version seals aisles from 70-inch (1778 mm) to 78-inch (1981 mm). Custom solutions can also provide benefits for wider aisles.

规格
  • Features & Benefits

    • Aisle doors either slide or swing bi-directionally to provide quick access to aisle way
    • Designed for 48-inch (1200 mm) wide aisles, but can also provide benefits for wider aisles
    • The Bi-directional doors require a minimum 6-inch (152 mm) clearance from the front edge of the cabinet along its entire height for the hinges to attach
    • Works with a variety of cabinets 76-inch (1930 mm) and taller
    • Doors can be installed to hot or cold aisle
    • Doors attached to side of rack magnetically
    • Tool-less design allows for easy installation, removal, and re-installation
    • Solution for both new builds and retrofit data centers
    • Clear, transparent door and roof panels provide maximum light to aisleway
    • Express containment system includes magnetic mounting for quick-install
    • Express containment models features tool-less installation with exclusive Magswitch technology

    Specifications

    • Finish Powder Coated
    • Color Light Gray
    • Color Code RAL 7035
技术规格
  • 唯一参考hoffman-proline-containment-system-express-sealed-doors
  • 产品系列nVent Data Center Solutions
  • 产品组Aisle Containment
  • 类型对象(单个对象)
  • 发布日期2025-01-21
  • 版本号1
相关
  • 主材料钢
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 管路
  • ETIM 代码EC002500
  • ETIM 名称Network cabinet
  • Uniclass 2015 代码Pr_80_77_28_21
  • Uniclass 2015 说明Data equipment cabinets
  • CSI MasterFormat 2014 代码27 21 00
  • CSI MasterFormat 2014 标题Data Communications Network Equipment

发售地区

北美
加拿大
美国