发布您的产品
FiberRunner® Trumpet End Cap - FRTR6X4YL
Panduit

FiberRunner® Trumpet End Cap - FRTR6X4YL

Used to limit the bend radius of the cable to 2 (50.8mm) when exiting from 6x4 channel, 6x4 horizontal tee fitting, or 6x4 exit on 12x4 vertical tee, Yellow.

      规格
      • Specifications
        System Dimensions - 6x4
        Material - ABS
        Color - Yellow
        Overall Width (mm) - 101.6
        Couplers Required - (1 pc.) FRBC6X4BL
        Fitting Type - Trumpet
        Series Type - 6 x 4 FiberRunner
        Part Features - N/A
        RoHS Compliancy Status - Compliant
        Min. Order Qty. - 1

      技术规格
      • 唯一参考fiberrunner-trumpet-end-cap-FRTR6X4YL
      • 产品系列Electrical
      • 产品组合Cable Trays and Horizontal Racks
      • 类型对象(单个对象)
      • 发布日期2011-02-07
      • 版本号1
      相关
      • 主材料ABS
      • 设计国家/地区美国
      • 制造国家/地区美国
      分类
      • BIMobject 类别电气 - 配电
      • Uniclass 2015 代码Pr_65_70_11_17
      • Uniclass 2015 说明Cable trays
      • CSI MasterFormat 2014 代码27 05 36
      • CSI MasterFormat 2014 标题Cable Trays for Communications Systems
      • OmniClass 编号23-37 11 13
      • OmniClass 标题Communication Cable Trays
      • CSI UniFormat II 代码D50
      • CSI UniFormat II 标题ELECTRICAL