发布您的产品
Product image
合集图标

REHAU | SLINOVA - REHAU | SLINOVA 的 REHAU | Window Solutions

▪ Energy efficiency through very good U-value and impermeability values

▪ Processing-friendly system (seals installed at the factory, flexible connection technology for the frame)

▪ Sustainability through the use of recyclates

▪ Based on tested and proven REHAU platform

▪ REHAU certified hardware components

Other features:

▪ Can be used as a sliding window and sliding door

▪ System solution from a single source (profiles, accessories and

Fitting)

▪ Efficient processing through weldable wings and

Frame. A mechanical connection is also an alternative

with frames possible directly on the construction site

▪ Frame profile can be used all around

▪ Low fitting costs - no costly and therefore

expensive sleeper construction

▪ If production is set up accordingly, none

special construction Processing via processing center.

▪ Easy to integrate hardware components

▪ Rollers: height-adjustable, one roller for all sash weights, easy installation by drilling instead of milling


合集包含

1 产品