发布您的产品
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
Rieder | concrete skin | standard
    Rieder

    Rieder | concrete skin | standard

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    规格
    • The panels with standard texture are dyed throughoutwith natural colour pigments and are availablein in a lot of colours and three surface textures: ferro (sandblasted), ferro light (sandblasted at lower pressure) and matt (brushed, smooth surface). The combination ofdifferent surfaces in the same colourcreates a vibrant appearance.

    技术规格
    • 唯一参考rieder_cs_standard
    • 产品系列concrete skin
    • 产品组合standard
    • 类型建筑材料材料
    • 发布日期2021-05-11
    • 版本号1
    • 深度 (mm)13
    相关
    • 主材料混凝土
    • 设计国家/地区奥地利
    • 制造国家/地区德国
    • 净重 (Kg)32
    分类
    • BIMobject 类别墙壁 - 覆面