发布您的产品
Rieder | concrete skin | vintage
Rieder | concrete skin | vintage
Rieder | concrete skin | vintage
Rieder | concrete skin | vintage
Rieder | concrete skin | vintage
    Rieder

    Rieder | concrete skin | vintage

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    The texture vintage is characterised by its lively surface of the panels with an interplay of shades and cloud effects, a natural imperfection and visual irregularity. The panels with vintage texture are dyed throughout with natural colour pigments and are available in in a lot of colours and a matt surface. The natural imperfection and visual irregularity of the vintage panels gives the façade a unique appearance and above all individuality, since no slab is like any other.

    规格
    • The texture vintage is characterised by its lively surface of the panels with an interplay of shades and cloud effects, a natural imperfection and visual irregularity.The panels with vintage texture are dyed throughout with natural colour pigments and are available in in a lot of colours and a matt surface. The natural imperfection and visual irregularity of the vintage panels gives the façade a unique appearance and above all individuality, since no slab is like any other.

    技术规格
    • 唯一参考rieder_cs_vintage
    • 产品系列concrete skin
    • 产品组合vintage
    • 类型建筑材料材料
    • 发布日期2021-05-11
    • 版本号1
    • 深度 (mm)13
    相关
    • 主材料混凝土
    • 设计国家/地区奥地利
    • 制造国家/地区德国
    • 净重 (Kg)32
    分类
    • BIMobject 类别墙壁 - 覆面