发布您的产品
ABD-SEA Automatic Balancing Damper with Exhaust - Supply Grille
ABD-SEA Automatic Balancing Damper with Exhaust - Supply Grille
    Ruskin

    ABD-SEA Automatic Balancing Damper with Exhaust - Supply Grille

    Ruskin Model ABD-SEA maintains a constant airflow volume in HVAC applications. ABD-SEA conserves energy and eliminates stack effect.  Perfect for balancing supply ducts or controlling exhaust and supply ventilation requirements.

    • Field adjustable, easy installation
    • Quick-Connect Adapter Ring
    • RuskipreneTM “T” seal
    • Anti-microbial, prevents mold and bacteria
    • Bi-directional design
    • Reduces energy cost
    • Mitigates stack effect
    规格
    • Ruskin Model ABD-SEA provides precise and automatic airflow regulation for supply or exhaust ventilation systems in any residential or commercial building. Use in any HVAC application, with a static pressure between 0.2 and 2.0 inches w.c. Facilitates controlled volume of make-up or exhaust air in highrise applications. The ABDSEA is factory supplied with a 6" (152) 24 gauge plenum/enclosure box and an aluminum supply or return grille.

    技术规格
    • 唯一参考ABD-SEA
    • 产品系列Dampers for Air Ductwork
    • 产品组合Air Measuring Products
    • 类型对象(单个对象)
    • 发布日期2019-07-24
    • 版本号1
    相关
    • 主材料塑料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • IFC 分类阻尼器
    • UNSPSC 名称Ventilation dampers
    • UNSPSC 代码40101504
    • Uniclass 2015 代码Pr_65_65_24
    • Uniclass 2015 说明Duct dampers
    • CSI MasterFormat 2014 代码23 51 13.16
    • CSI MasterFormat 2014 标题Vent Dampers
    • OmniClass 编号23-33 29 00
    • OmniClass 标题HVAC Dampers

    发售地区

    北美
    美国