发布您的产品
Urb.y 52 wall mounted bidet with concealed fixation
Urb.y 52 wall mounted bidet with concealed fixation
Urb.y 52 wall mounted bidet with concealed fixation
Urb.y 52 wall mounted bidet with concealed fixation
Urb.y 52 wall mounted bidet with concealed fixation
    Sanindusa

    Urb.y 52 wall mounted bidet with concealed fixation

    Wall-mounted bidet with concealed fixation, easy to clean, and to install. For domestic and hotel use.

    规格
    • Compatible support frames (not included): 439-Metal support for wall mounted bidet for pladur, 430-Metal support for wall-mounted bidet. 48011-chromed embellishment ring (included). 3600-fixing kit for bidet (included).

    技术规格
    • 唯一参考140440_Urby_wall-mounted-bidet-with-concealed-fixation
    • 产品系列Urb.y
    • 产品组合bidet
    • 类型对象(单个对象)
    • 发布日期2020-06-26
    • 版本号1
    • 高度 (mm)254
    • 宽度 (mm)358
    • 深度 (mm)530
    相关
    • 主材料玻化瓷
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)19
    分类
    • BIMobject 类别卫生 - 坐浴盆
    • IFC 分类卫浴终端
    • ETIM 代码EC010126
    • ETIM 名称Bidet
    • UNSPSC 名称Bidets
    • UNSPSC 代码30181502
    • Uniclass 2015 代码Pr_40_20_06_11
    • Uniclass 2015 说明Bidets
    • CSI MasterFormat 2014 代码22 41 13.19
    • CSI MasterFormat 2014 标题Residential Bidets
    • OmniClass 编号23-31 23 00
    • OmniClass 标题Bidets
    • CSI UniFormat II 代码C10
    • CSI UniFormat II 标题INTERIOR CONSTRUCTION

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲