发布您的产品
1919/8 DOUBLE END Wave
1919/8 DOUBLE END Wave
1919/8 DOUBLE END Wave
1919/8 DOUBLE END Wave

    1919/8 DOUBLE END Wave

    The Basic Line Curved End block finishes glass block walls with the elegance typical of superior product ranges. Ideal for creating flag type walls, harmoniously completing the 90 degree angle that is created as the junction between the 2 perimetral sides of the surface created with the Linear End block. By using the Curved End block it is possible to limit the use of other materials (cement, plastic, wood or alluminium), for a simpler and quicker installation and a lighter and more harmonious final result. It is compatible with all the Clear Line glass blocks and with all the Coloured Basics, and must be installed with a minimum space of 1 cm.

    The Curved Basic end block is available in neutral colour, wavy design and transparent finish.

    规格
    • 1919/8 DOUBLE END Seves GlassBlock - Vertical structures

      THERMAL INSULATION U (W/m2 K): NPD

      SOUND INSULATION (dB): NPD

      FIRE RESISTANCE CLASS: NPD

      DIMENSIONS (cm): 19x19x8

      WEIGHT (Kg): 2,4

      PIECES/M2 (pcs/m²): -

      PACKAGE:

      N. PIECES/BOX: 10

      N. PIECES/PALLET: 360


      glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio

    技术规格
    • 唯一参考1919-8-double-end-wave
    • 产品系列Basic Line
    • 产品组合1919/8 Double end wave
    • 类型对象(单个对象)
    • 发布日期2019-12-20
    • 版本号1
    • 高度 (mm)190
    • 宽度 (mm)190
    • 深度 (mm)80
    相关
    • 主材料玻璃
    • 次要材料玻璃
    • 制造国家/地区捷克共和国
    分类
    • BIMobject 类别建筑材料 - 玻璃
    • IFC 分类块
    • Uniclass 2015 代码Pr_20_93_33
    • Uniclass 2015 说明Glass blocks and panels
    • CSI MasterFormat 2014 代码08 81 00
    • CSI MasterFormat 2014 标题Glass Glazing
    • OmniClass 编号23-15 15 21
    • OmniClass 标题Wall Blocks