发布您的产品
Lemon Flush Plate
Lemon Flush Plate
    SIAMP UK

    Lemon Flush Plate

    LEMON The fuity design

    FOCUS ON:
    #MECHANICAL ACTUATION:
    The most popular flushing mode on the market, efficient flushing and simplicity of installation.

    #INSPIRED COLLECTIONS - ESSENTIAL: Simple but effective, lightweight and resistant to shocks.






































    Flushplate; Pulsador de inodoro; Placa de acionamento; Placca di comando; Πλάκα καλύμματος; Kumanda paneli; Betätigungsplatte; Bedieningsplaat; Sploknapp; Betjeningsplate; huuhtelupainikkeet; Betjeningsplader; przyciski uruchamiające; панели смыва; БУТОН; Накладна панель змиву; Placă de acţionare; geberit; grohe; oli; viega; tece; 


    规格
    • Segmented is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INTRASLIM & 536 31181010 PC LEMON DV 1100 blanche avec logo Siamp 31181310 PC LEMON VERSO DV Cr Mat/Brillante avec logo Siamp 31181410 PC LEMON VERSO DV CR Bril/Mat avec logo Siamp
    技术规格
    • 唯一参考Lemon
    • 产品系列Flush plates
    • 产品组Lemon
    • 类型对象(单个对象)
    • 发布日期2021-10-11
    • 版本号1
    • 高度 (mm)181
    • 宽度 (mm)200
    • 深度 (mm)18
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区摩纳哥
    • 制造国家/地区摩纳哥
    • 净重 (Kg)0.39
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类卫浴终端
    • Uniclass 2015 代码Pr_75_50_46_31
    • Uniclass 2015 说明Flush control devices
    • OmniClass 编号23-31 25 00
    • OmniClass 标题Toilet and Bath Specialties
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures