Stonhard
is the industry leader in the manufacture and installation of high-performance
seamless flooring, wall and lining systems, with a legacy spanning over a
century. Our resinous, durable, and easy-to-maintain solutions are specifically
engineered to excel in both industrial and commercial settings. Combining
functionality with innovative design, Stonhard's systems are designed to
withstand the toughest environments while offering aesthetic versatility. With
a commitment to quality and innovation, Stonhard continues to set the standard
in flooring and protective systems worldwide.
When a space is intended to reflect performance and prestige, every element must perform to the same standard. In a newly renovated luxury automotive showroom in Tbilisi, Georgia, Stonhard delivered a premium resin flooring system to convert the showroom into a high-end retail environment characterised by precision, elegance and confidence.
To meet these dual requirements, Stonhard specified its Crush Titanium 1–2 mm Sealed system. Crush is a trowelled resin flooring system inspired by natural aggregates, designed to bring an outdoor aesthetic into contemporary interiors. For this project, the Titanium finish created a calm, stone-like surface that complemented the sculpted forms and bold finishes of the vehicles, allowing them to remain the focal point of the space.
For more information you can visit our website www.stonhard.co.uk/about-us/media/