发布您的产品
Porcelain Pavers - Earth Tone Series™
Porcelain Pavers - Earth Tone Series™
Porcelain Pavers - Earth Tone Series™
Porcelain Pavers - Earth Tone Series™
Porcelain Pavers - Earth Tone Series™
Porcelain Pavers - Earth Tone Series™
Porcelain Pavers - Earth Tone Series™
Porcelain Pavers - Earth Tone Series™

    Porcelain Pavers - Earth Tone Series™

    Earth-tone Effect

    Designed to create a warm, nature-friendly atmosphere in a porcelain paver product and the color scheme consist of ground earth or soil and refers to more natural colors found in nature such as brown soil, gray sky, as well as the red sun. More generally, it refers to “neutral colors”, which are muted and flat in an emulation of natural colors. Neutral colors can be created by mixing two complimentary colors or combining a pure color with white, black, or gray. Pure-neutral colors include black, white, and all grays, while near-neutral hues include browns, tan, and darker colors.

    Monochromatic Finish

    Our Earthtone Series porcelain pavers are designed to mimic traditional monochromatic, sand blasted concrete pavers without the efflorescence and maintenance required for concrete. Completely nonporous, they will not stain and require no sealing. Extremely high slip resistance for all finishes, ensures a safe floor areas.


    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    规格
    • Standard Sizes:
      24”x 24″
      12”x 24″
      Thickness: 3/4″
      Weight: 9 lbs per sq.ft;

      Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal, porcelain tile, porcelain tiles, outdoor pavers, outdoor tiles, paver stone, paver stones, porcelain tile, porcelain tiles

    技术规格
    • 唯一参考tile-tech-porcelain-pavers-earth-tone-series
    • 产品系列Porcelain Roof Pavers
    • 产品组合Earth-tone Series
    • 类型对象(单个对象)
    • 发布日期2020-06-22
    • 版本号1
    • 高度 (inch)23.4
    • 宽度 (inch)23.4
    • 深度 (inch)0.75
    相关
    • 主材料瓷
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)9
    分类
    • BIMobject 类别建筑材料 - 铺筑材料和石头
    • UNSPSC 名称Tiles and flagstones
    • UNSPSC 代码301317
    • Uniclass 2015 代码Pr_25_93_60_09
    • Uniclass 2015 说明Clay pavers
    • CSI MasterFormat 2014 代码07 76 00
    • CSI MasterFormat 2014 标题Roof Pavers
    • OmniClass 编号23-13 41 19 11
    • OmniClass 标题Roof Pavers