发布您的产品
Back Room EASYPAC - Across
Tomra

Back Room EASYPAC - Across

EasyPac™ comes in three main layouts, all of which provide a complete backroom solution for sorting, transport, compaction and accumulation of empty beverage containers. Half and full pallets can be mixed in one single system based on the volumes of each container type, to minimize the time spent on bin emptying.

EasyPac's full-bin sensor prevents the bins from overfilling. When a bin is full or during emptying, EasyPac's re-routing function can divert containers to an alternative bin, to keep the system running and assure high up-time.

The system can also handle packaging of various forms and shapes — allowing the opportunity to take back other types of empty packaging should the need arise in the future. The EasyPac™ system is also easily expandable if the return volume at your store increases.

技术规格
  • 唯一参考back-room-easypac-across
  • 产品系列Reverse Vending
  • 产品组合Backroom
  • 类型对象(单个对象)
  • 发布日期2020-10-02
  • 版本号1
  • 高度 (mm)1800
  • 宽度 (mm)1000
  • 深度 (mm)1400
相关
  • 主材料金属
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
  • 净重 (Kg)260
分类
  • BIMobject 类别景观 - 垃圾与回收
  • IFC 分类对象

发售地区

欧洲 北美 亚洲