发布您的产品
T-90 Wall Mount
T-90 Wall Mount
    Tomra

    T-90 Wall Mount

    T-90 is specially developed for stores requiring a fast and intuitive reverse vending machine, with high storage capacity built in. TOMRA’s all-in-one InPac machines are the ideal solution for stores needing a space-efficient reverse vending machine. The machine has built-in compaction and accumulation and can be configured to handle non-refillable glass, PET or cans (or a combination).

    技术规格
    • 唯一参考inpac-t90-wall-mount
    • 产品系列Reverse Vending
    • 产品组合InPac
    • 类型对象(单个对象)
    • 发布日期2021-02-15
    • 版本号1
    • 高度 (mm)1773
    • 宽度 (mm)1878
    • 深度 (mm)1454
    相关
    • 主材料钢
    • 设计国家/地区挪威
    • 制造国家/地区挪威
    • 净重 (Kg)525
    分类
    • BIMobject 类别景观 - 垃圾与回收
    • IFC 分类对象
    • CSI MasterFormat 2014 代码11 21 23.16
    • CSI MasterFormat 2014 标题Reverse Vending Machines
    • OmniClass 编号23-27 59 00
    • OmniClass 标题Recycling Equipment

    发售地区

    欧洲 北美 亚洲