发布您的产品
Outlet unit - Ø50 mm horizontal drain

Outlet unit - Ø50 mm horizontal drain

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

The water trap can be removed and separated for cleaning

规格
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

    Can be rotated 180 degrees if a right- or left-facing outlet is required

    Capacity 0,8 l/s


技术规格
  • 唯一参考1415-0050
  • 产品系列Linear drain
  • 产品组合Outlet unit
  • 类型对象(单个对象)
  • 发布日期2019-01-14
  • 版本号1
  • 高度 (mm)86
相关
  • 主材料PE/PP
  • 设计国家/地区丹麦
  • 制造国家/地区瑞典
分类
  • BIMobject 类别管道 - 排水系统
  • IFC 分类流量配件
  • UNSPSC 名称Plumbing adapters
  • UNSPSC 代码40141719
  • OmniClass 编号23-31 00 00
  • OmniClass 标题Plumbing Specific Products and Equipment

发售地区

欧洲
丹麦
挪威
瑞典
芬兰
英国