发布您的产品
USG Interiors 1004 Alpine Ceiling Panel Tile

USG Interiors 1004 Alpine Ceiling Panel Tile

Durable, simple to install and easy to clean, these panels offer exceptional light reflectance and sound control qualities. Alpine™ Acoustical Ceiling Panels are durable, medium-textured panels ideal for use in department stores, boutiques, traditional offices, classrooms and administrative offices. These panels are made to meet and exceed the standards of most project managers on several levels.

Alpine™ Acoustical Ceiling Panels are easy-to-install and a great choice for an array of ceiling jobs. Random, naturally sculptured appearance offers upscale look without upscale cost. Sizes and performance meet most design criteria. Suitable for general applications. Medium-texture surface wipes clean easily. Class A. Low-emitting product meets CA. Specification 01350, California Department of Health Services Standard Practice for the testing of VOC emissions. 

Great for: Administrative Offices, Classrooms, Department Stores and Boutiques, Traditional Offices.

As Featured on Amazon.com

规格
  • Random, naturally sculptured appearance offers upscale look without upscale cost

    Sizes and performance meet most design criteria

    Suitable for general applications

    Medium-texture surface wipes clean easily

    Class A

    Low-emitting product meets CA 

    Specification 01350, California Department of Health Services; Standard Practice for the testing of VOC emissions

技术规格
  • 唯一参考USG-Interiors-1004-Alpine-Ceiling-Panel-Tile
  • 产品系列Building Materials: Interior
  • 产品组合Ceiling tile
  • 类型文档(信息)
  • 发布日期2019-04-01
  • 版本号1
相关
  • 主材料石膏
  • 设计国家/地区美国
分类
  • BIMobject 类别建筑 - 天花板
  • UNSPSC 名称Acoustic ceiling tiles
  • UNSPSC 代码30161601
  • CSI MasterFormat 2014 代码09 51 13
  • CSI MasterFormat 2014 标题Acoustical Panel Ceilings
  • OmniClass 编号23-15 13 21
  • OmniClass 标题Ceiling Panels

发售地区

北美
美国