发布您的产品
USG Interiors 210 Tabaret Ceiling Tile

USG Interiors 210 Tabaret Ceiling Tile

Lightweight, easy to maintain, durable fiberglass panels. Tabaret™ Acoustical Panels medium-textured, vinyl face-laminated fiberglass acoustical panels offer excellent sound control and inherently resist the growth of mold and mildew. Perfect for high humidity areas.

Tabaret™ Acoustical Ceiling Panels combine feature a lightweight basemat that makes installation easy while also resisting sagging, the growth of mold and mildew and providing excellent sound control. NRC – .50-.75. Easy to install. ClimaPlus™ 30-year lifetime system warranty without visible sag, mold or mildew. Washable.

For use in: Department Stores and Boutiques, Grocery Stores, Mall Interior Spaces and Theatres.

As Featured on Amazon.com

规格
  • Sound Absorption (NRC): 0.70

    Sound Attenuation (CAC): 20

    Light Reflectance: 0.76

    Mold & Mildew Resistance: Yes

    Fire Resistance: Fire Rating Class A

    ASTM E1264 astm-e1264-class XII: Glass fiber base with membrane-faced overlay, C: Perforated, small holes; E: Lightly textured, Form 1: Nodular

    ASTM E84
    Flame Spread: 25
    Smoke Developed: 50
    Fire Rating: Class A

    Recycled Content: 64.9%

    Thickness (in.): 5/8

    Color: White

    Edge: Square Edge

    Panel Size: 2 ft. x 4 ft.

    Material: Fiberglass

技术规格
  • 唯一参考USG-Interiors-210-Tabaret-Ceiling-Tile
  • 产品系列Building Materials: Interior
  • 产品组合Ceiling tile
  • 类型文档(信息)
  • 发布日期2019-04-01
  • 版本号1
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
分类
  • BIMobject 类别建筑 - 天花板
  • UNSPSC 名称Acoustic ceiling tiles
  • UNSPSC 代码30161601
  • CSI MasterFormat 2014 代码09 51 13
  • CSI MasterFormat 2014 标题Acoustical Panel Ceilings
  • OmniClass 编号23-15 13 21
  • OmniClass 标题Ceiling Panels

发售地区

北美
美国