发布您的产品
USG Interiors 380 Stonehurst Ceiling Tile

USG Interiors 380 Stonehurst Ceiling Tile

Stonehurst™ Acoustical Ceiling Panels combine style with performance economically. These panels have exceptional light reflectance properties along with square edge detail enabling quick installation.

High Light reflectance – .91. Easy to install. Ideal for renovations. Available in smooth, lightly-textured and fissured surfaces.

Great for: Administrative Offices, Classrooms, Corridors and Hallways, Grocery Stores, Mechanical Rooms Restrooms, Utility Rooms and Loading Docks, Stairways and Elevator Shafts, Warehouses.

As Featured on Amazon.com

规格
  • Light Reflectance: 0.91

    Mold & Mildew Resistance: No

    Fire Resistance: Fire Rating Class A

    ASTM E1264 - astm-e1264-class
    III: Mineral base with painted finish, Z: Other patterns, Form 4: Cast or molded

    ASTM E84

    Flame Spread: 25

    Smoke Developed: 50

    Fire Rating: Class A

    GREENGUARD Certification: Yes

    Recycled Content: 25.2%

    Thickness (in.): 9/16

    Color: White

    Edge: Square Edge

    Panel Size: 2 ft. x 4 ft.

    Material: Mineral Fiber

技术规格
  • 唯一参考USG-Interiors-380-Stonehurst-Ceiling-Tile
  • 产品系列Building Materials: Interior
  • 产品组合Ceiling tile
  • 类型文档(信息)
  • 发布日期2019-04-01
  • 版本号1
相关
  • 主材料矿物
  • 设计国家/地区美国
分类
  • BIMobject 类别建筑 - 天花板
  • UNSPSC 名称Acoustic ceiling tiles
  • UNSPSC 代码30161601
  • CSI MasterFormat 2014 代码09 51 13
  • CSI MasterFormat 2014 标题Acoustical Panel Ceilings
  • OmniClass 编号23-15 13 21
  • OmniClass 标题Ceiling Panels

发售地区

北美
美国