发布您的产品
Mona Urinal-White-VitrA
Mona Urinal-White-VitrA

    Mona Urinal-White-VitrA

    Mona Urinal-White

    Product code: 4017

    规格
    • VitrA Hygiene, which coats all VitrA ceramicware, inhibits the growth of harmful bacteria by 99.9%. The VitrA Hygiene glaze coats all external and internal surfaces prior to firing in a process that ensures lifetime VitrA Hygiene protection for VitrA ceramic sanitaryware even under the most intense usage conditions.

    技术规格
    • 唯一参考4017
    • 产品系列Sanitaryware & Complementary Products
    • 产品组Urinals
    • 类型对象(单个对象)
    • 发布日期2025-10-16
    • 版本号1
    • 高度 (mm)560
    • 宽度 (mm)315
    • 深度 (mm)290
    相关
    • 主材料陶瓷
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)15
    分类
    • BIMobject 类别卫生 - 小便器
    • IFC 分类卫浴终端
    • ETIM 代码EC010235
    • ETIM 名称Urinal
    • UNSPSC 名称Urinals
    • UNSPSC 代码30181506
    • Uniclass 2015 代码Pr_40_20_93
    • Uniclass 2015 说明Urinal and WC fittings
    • CSI MasterFormat 2014 代码22 41 13.16
    • CSI MasterFormat 2014 标题Residential Urinals
    • OmniClass 编号23-31 21 00
    • OmniClass 标题Urinals
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲 非洲 大洋洲
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
    瓦利斯和富图纳