发布您的产品
Bidet - Floor Mounted - S20 Series - VitrA
Bidet - Floor Mounted - S20 Series - VitrA
Bidet - Floor Mounted - S20 Series - VitrA

    Bidet - Floor Mounted - S20 Series - VitrA

    S20 Back-To-Wall Bidet

    S20 series provide quality, durability and aesthetic value in reasonable condition. Ceramic and complementary products in the series that are creating reassuring option.

    Product code: 5509L003-0288

    技术规格
    • 唯一参考Bidet-FloorMounted-Vitra_S20Series_5509L003-0288
    • 产品系列Sanitaryware & Complementary Products
    • 产品组Bidets
    • 类型对象(单个对象)
    • 发布日期2020-01-09
    • 版本号1
    • 高度 (mm)400
    • 宽度 (mm)360
    • 深度 (mm)540
    相关
    • 主材料陶瓷
    • 次要材料玻化瓷
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)26.91
    分类
    • BIMobject 类别卫生 - 坐浴盆
    • IFC 分类卫浴终端
    • ETIM 代码EC010126
    • ETIM 名称Bidet
    • UNSPSC 名称Bidets
    • UNSPSC 代码30181502
    • Uniclass 2015 代码Pr_40_20_06_11
    • Uniclass 2015 说明Bidets
    • CSI MasterFormat 2014 代码22 41 13
    • CSI MasterFormat 2014 标题Residential Water Closets, Urinals, and Bidets
    • OmniClass 编号23-31 23 00
    • OmniClass 标题Bidets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲 非洲 大洋洲
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
    瓦利斯和富图纳