发布您的产品
WH-300 | WH-400 | WH-500 | WH-600 Siphonic Primary Roof Drain

WH-300 | WH-400 | WH-500 | WH-600 Siphonic Primary Roof Drain

Regularly Furnished: For use in engineered siphonic roof drainage systems. Coated cast iron body, membrane clamp device, air baffle / inducer, 304 stainless steel hardware and no-hub bottom outlet. Compliant with ASME A112.6.9 & ASPE 45.

Model includes

WH300 | WH-300 | WH400 | WH-400 | WH500 | WH-500 | WH600 | WH-600

规格
  • Regularly Furnished: For use in engineered siphonic roof drainage systems. Coated cast iron body, membrane clamp device, air baffle / inducer, 304 stainless steel hardware and no-hub bottom outlet. Compliant with ASME A112.6.9 & ASPE 45. IAPMO Listed—File No. 5305.

技术规格
  • 唯一参考wh-300-siphonic-primary-roof-drain
  • 产品系列Roof Drains
  • 产品组合Roof Waste Water Drains
  • 类型对象(单个对象)
  • 发布日期2022-10-10
  • 版本号1
相关
  • 主材料铸铁
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 排水系统
  • UNSPSC 名称Roofing drains
  • UNSPSC 代码30151605
  • Uniclass 2015 代码Ss_30_75
  • Uniclass 2015 说明Roof, floor and paving drainage systems
  • CSI MasterFormat 2014 代码22 14 26.13
  • CSI MasterFormat 2014 标题Roof Drains
  • OmniClass 编号23-13 41 39 19
  • OmniClass 标题Siphonic Roof Drains
  • CSI UniFormat II 代码D2040
  • CSI UniFormat II 标题Rain Water Drainage