发布您的产品
Commercial Glass Aluminum Doors Model 452

Commercial Glass Aluminum Doors Model 452

Wayne Dalton’s Aluminum Full-View commercial door Model 452 features optional insulated, polyurethane-filled rails and stiles which give it an R-value* up to 3.25. This sectional door is insulated, weather-resistant and virtually maintenance free, and is ideal for applications that require a commercial sectional door such as auto dealerships, car washes, and restaurant patios.

With a variety of finish and glass options, our Aluminum Full-View doors help create a pleasant interior environment while offering a warm and open look from the exterior.

Model 452 is available in the Central and Eastern regions of the United States. Please see your Wayne Dalton dealer for more information.

* Wayne Dalton uses a calculated door section R-value for insulated doors.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

规格
  • Key Product Features

    • Max Width: 22’2” (6,705.6mm)
    • Max Height: 14’1” (4,297.7mm)
    • Door Assembly: Stile and rail assembly of aluminum alloy 6063-T6, 1 3/8" thick stiles and rails, joined with self tapping screws.
    • Air Infiltration: Meets IECC® requirements for air infiltration with 3rd party tested values below 0.4 cfm/ft2.
    • Rails: Top and bottom rails with 3 1/2" wide, lower intermediate rail 1 3/8", upper rail 1 5/8", minimum wall thickness 0.062".
    • Stiles: Single end stiles are 3 1/2" wide, center stile 3" wide, minimum wall thickness 0.062".
    • Springs: 10,000 cycles
    • Glazing: 1/8" (3mm) in 9 options, 1/4" (6 mm) in 5 options, 1/2" (13 mm) in 4 options, 5/8" (16 mm) in 3 options.
    • Finish: Clear anodized.
    • Wind Load: Provide to meet the design/performance requirements specified.
    • Lock: Interior mounted slide lock.
    • Weatherstripping: Flexible bulb-type strip at bottom section.
    • Track: Provide track as recommended by manufacturer to suit loading required and clearances available.
    • Manual Operation: Pull rope or chain hoist.
    • Electric Motor: Provide UL listed electric operator, equal to Genie Commercial Operators, size and type as recommended by manufacturer to move door in either direction at not less than 2/3 foot or more than 1 foot per second.

    Solid aluminum panels may be specified in lieu of glass. Polycarbonate, various glass thicknesses and custom glazing also available.

    Options & Accessories

    • Lock options: interior mounted slide lock with interlock switch for automatic operator, keyed lock, keyed lock with interlock switch for automatic operator.
    • Weather stripping: jamb and header seals.
    • Wind load: available up to ±30 psf, up to 16’2” wide

    *Static (Non-Impact) Wind Load designs are based on engineering analysis and although not certified by FBC, TDI, or Miami-Dade, the designs are compliant with the 2015 IBC.

    Operation Options

    • Pull rope
    • Chain hoist
    • Electric operator

    Spring Options

    • 10,000 cycles (standard)
    • 25,000 cycles
    • 50,000 cycles
    • 100,000 cycles
技术规格
  • 唯一参考aluminum-door-452
  • 产品系列Commercial Doors
  • 产品组Sectional Doors
  • 类型对象(单个对象)
  • 发布日期2023-08-17
  • 版本号1
相关
  • 主材料铝
  • 次要材料玻璃
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别门 - 工业门
  • IFC 分类门
  • CSI MasterFormat 2014 代码08 36 13
  • CSI MasterFormat 2014 标题Sectional Doors
  • OmniClass 编号23-17 11 13 25 13
  • OmniClass 标题Sectional Overhead Metal Doors

发售地区

北美
伯利兹
加拿大
危地马拉
古巴
哥斯达黎加
圣卢西亚
圣基茨和尼维斯
圣巴泰勒米
圣皮埃尔和密克隆群岛
多米尼克
多米尼加共和国
安圭拉
安提瓜和巴布达
尼加拉瓜
巴哈马
巴巴多斯
巴拿马
库拉索
开曼群岛
格林纳达
格陵兰岛
法属圣马丁
波多黎各
洪都拉斯
海地
牙买加
特克斯和凯科斯群岛
特立尼达和多巴哥
瓜德罗普
百慕大
美国
美属维尔京群岛
聖文森與格瑞那丁
英属维尔京群岛
荷属圣马丁
荷蘭加勒比區
萨尔瓦多
蒙塞拉特岛
阿鲁巴
马提尼克
墨西哥