Publikovat produkty
FC SS - High performance sealer
ARDEX ENDURA

FC SS - High performance sealer

A premium, solvented hybrid system with fluoro-chemical technology, based sealer which bonds with tile/stone for improved wear resistance. Penetrates into nano pores, effective on vitrified and nano Tiles. It provides a natural look with maximum protection against the toughest oil & water based stains, wine, vinegar, pickle, sambar, coke, ink etc are the kind of stain it can resist, the low odour formula makes it easy to use with a durable Long-lasting ‘Seal’. The sealed area provides a breathable surface in exteriors & interiors. It also allows moisture vapour transmission and inhibits the growth of mould.

FEATURES
• Natural look
• Flurochemical technology
• Hydrophobic/oleophobic
• User friendly
• Non-yellowing
• Improves the wear resistance of tiles & stones
• Allows the tiles & stones to breath
• Penetrates into Nano pores
• Effective on vitrified and Nano Tiles
• Protects tiles & stone against UV rays
• Protects tiles and stones against efflorescence, rust stains
• Protection against toughest oils & water based stains
• Durable long lasting “seal”

Ardex Endura

Specifikace
  • VOC Content: 762.6g/L
    Coverage: Approximately 10 – 15 m²/litre/coat depending on porosity
    Pack Size: 1 litre & 5 litres

    Ardex Endura

Technická specifikace
  • Jedinečná ref. hodnotafc-ss
  • Skupina výrobkůTile & Stone Installations
  • Skupina produktůTILE & STONE CARE
  • TypObjekt
  • Datum zveřejnění2019-08-24
  • Číslo vydání2
Související
  • Hlavní materiálSurface Film
  • Navrženo vIndie
  • Vyrobeno vIndie
Klasifikace
  • Kategorie BIMobjectPodlahy - Tiles
  • Název UNSPSCInterior finishing materials
  • Kód UNSPSC3016
  • Kód Uniclass 2015Pr_35
  • Popis Uniclass 2015Covering and finishing products
  • Kód CSI MasterFormat 201409 00 00
  • Název CSI MasterFormat 2014Finishes
  • Číslo OmniClass23-15 00 00
  • Název OmniClassInterior and Finish Products
  • Kód CSI UniFormat IIC30
  • Název CSI UniFormat IIINTERIOR FINISHES

Dostupnost regionu

Asie
Indie