Publikovat produkty
ARDEX X 65™ LITE - ​Lightweight Universal Tile and Stone Mortar
ARDEX

ARDEX X 65™ LITE - ​Lightweight Universal Tile and Stone Mortar

ARDEX X 65™ Lite is a versatile, high-performance lightweight mortar (30 lb. bag) delivering equal or better coverage than competitive 50 lb. bags. The easy-to-apply, creamy consistency is sag resistant and ideal for setting large format and heavy tile. ARDEX X 65 Lite can be used for setting porcelain, quarry, ceramic and most natural stone tiles.

Key Features

  • Versatile, high-performance lightweight mortar (30 lb. bag) delivering equal or better coverage than competitive 50 lb. bags
  • Easy to apply creamy consistency
  • Non-sag
  • Use for setting porcelain, quarry, ceramic and most natural stone (moisture insensitive) tiles
  • Ideal for large-format and large heavy tile
  • 3-hour pot life
  • Water and frost resistant – ideal for swimming pools* and high traffic areas
  • Interior and exterior applications

Standards

SystemOne™
Meets or exceeds ANSI 118.4
Meets or exceeds ANSI 118.11
Meets or exceeds ANSI 118.15
ISO Classification: C2 TE S1 P1

Specifikace
  • Installation

    Water Ratio: Floors
    5 3/4 quarts – 6 1/2 quarts (5.4 – 6.2 L) of clean water per unit. *For smaller batches, use 3 parts powder to 1 part clean water by volume

    Water Ratio: Walls
    5 1/2 quarts (5.2 L) of clean water per unit. Highly Recommended: Mix 1/2 bags with 2 3/4 quarts (2.6 L) of clean water. Do not add more water.

    Approximate Coverage per 30 lb. (13.6 kg) bag:

    1/4” x 1/4” (6 mm) sq. notch trowel = 103 ft² (9.5m²) per unit

    1/4” x 3/8” (6 mm x 9 mm) sq. notch trowel = 84 ft² (7.8 m²) per unit

    1/2” x 1/2” (12 mm) sq. notch trowel = 52 ft² (4.8 m²) per unit

    Coverage varies with texture of substrate surface.

    Performance

    Open Time: Up to 30 minutes
    Pot Life: 3 hours
    Adjustment Time: Approx. 15 – 20 minutes
    Time to Grout: Walls: 8 hours; Floors: 16-24 hours
    Colors: White
    VOC: 0
    Packaging: 30 lb. (13.6 kg) bag
    Storage: Store in a cool, dry area. Do not leave units exposed to sun.
    Shelf Life: 1 year, if unopened and properly stored
    Warranty: ARDEX L.P. Standard Limited Warranty applies. Also eligible for ARDEX SystemOne™ Warranty when used in conjunction with select ARDEX tile and stone installation materials.

Technická specifikace
  • Jedinečná ref. hodnotaardex-x-65-lite
  • Skupina výrobkůTile & Stone Installation System
  • Skupina produktůAdhesives & Mortars
  • TypObjekt
  • Datum zveřejnění2024-06-20
  • Číslo vydání1
Související
  • Hlavní materiálCement
  • Vedlejší materiálSand
  • Navrženo vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectPodlahy - Coatings & Coverings
  • Kód CSI MasterFormat 201409 90 00
  • Název CSI MasterFormat 2014Painting and Coating
  • Číslo OmniClass23-15 17 29 11
  • Název OmniClassIndustrial Floor Coatings