Publikovat produkty
Tension - trolley
Lammhults

Tension - trolley

Tension is inspired by both the sleek minimalism of today’s personal devices and Lammhults’ bold S70 series from the late 60s. “A trolley is a vehicle, so I made the castors visible and integral to the overall design. Subtly inspired by skate culture, the custom mobility system gives Tension its playful personality.” Featuring a sturdy steel tube frame and ultra-slim shelves, the trolley is a practical addition to any interior — whether used for display, storage or hospitality. With a pared-back welded construction and a broad spectrum of pop colours or sophisticated neutrals to choose from, Tension is a mobile side table — an expression of freedom, even when confined to a quiet corner.

DESIGN GUSTAV WINSTH

2024

Specifikace
  • Chromed or powder coated frame in Ø32 mm steel tubing. Caster suspension in 2mm powder coated steel sheet. Caster bracket in die-cast zinc, powder-coated. Casters in softened PE, white RAL9010 with black Lammhults logo. Two shelves of 2mm powder coated or stainless steel sheet.

    Options
    Matching piqué leather cover on the lower shelf at additional cost.

    Weight
    Trolley 22.4 kg
    Trolley including leather cover 22.6 kg

Technická specifikace
  • Jedinečná ref. hodnotatension-trolley
  • Skupina výrobkůTables and Trolleys
  • Skupina produktůTension
  • TypObjekt
  • Datum zveřejnění2024-02-06
  • Číslo vydání1
  • Výška (mm)614
  • Šířka (mm)950
  • Hloubka (mm)453
Klasifikace
  • Kategorie BIMobjectNábytek - Stoly
  • Klasifikace IFCNábytek