Publikovat produkty
Wood Folding Doors
Wood Folding Doors
    Lanai Doors

    Wood Folding Doors

    Lanai Doors™ top-hung wood folding door and window systems are a great alternative to traditional French doors, sliders, pocket doors and pass-thru windows in residential, hospitality and commercial applications. Our systems are installed from the Virgin Islands to the Hawaiian Islands; from The Hamptons to Costa Rica. Our wood door and window panels can be fabricated from any available wood species. Wood gives you the warmth or character you desire.

    Specifikace
    • Extremely Large Openings and Multiple Configurations

      Lanai Doors™ wood folding systems are the largest in the industry and can be configured various ways. The maximum size wood door panel is 45 inches wide by 12 foot tall, up to 250 pounds, and up to 2 ¼ inches thick. A single system can be as large as 68 feet wide by 12' tall. In a 68-foot wide system, that would equate to nearly 56 feet of glass – what a view. Lanai Doors™ wood folding door and window systems can be configured to stack outside or inside your house. You also have the option of any combination of panels stacking either to the left or to the right, neither direction to exceed eight folding panels. These industry leading options allow you to Bring The Outdoors In in a big way. Do not forget to ask about our corner units too.

      Standard Pricing

      Lanai Doors™ bi-folding systems are priced on a per panel basis and are built to either your actual rough opening dimensions, or we will calculate for you the size of rough opening you need for a standard priced panel. Lanai Doors™ standard priced wood door and window system includes:

      • Your choice of Red Oak, Superior Alder or Pine
      • Standard outswing threshold with aluminum exterior and wood fir molding interior; Standard inswing all aluminum threshold; Low-rise ADA aluminum threshold; or flush guide for a seamless transition
      • One-lite IG clear tempered (dual glazed) or laminate glass
      • PVD Bronze or Brushed Stainless Steel hardware
      • 1 ¾ inch panel thickness and jamb width is 6 9/16 inches

      In addition to the Lanai Doors™ standard system, customers have various options for tinted or designer glass, number of lites, bright gold hardware, almost any wood species and panels up to 45 inches wide and up to 12 feet tall. We build our folding systems to your custom order

      Shipped Broken Down For On-Site Assembly

      The frame and door panels are pre-drilled with hardware and weather stripping already attached. The frame is broken down into its four pieces (header, two jambs and threshold) and panels are shipped individually. Lanai Doors™ provides detailed installation guidelines and we do not require the use of specific installers.

      No Sun Exposure Warranty

      Lanai Doors™ does not warranty a wood panel from warping which is subject to direct sun exposure. The industry rule of thumb is that a southern and western exposure requires 100 percent overhang (eight foot door requires an eight foot overhang); eastern and northern exposures requires 50 percent overhang.

      Not Hurricane Certified

      Lanai Doors™ wood bifold door and window systems are built to withstand harsh weather conditions. However, we currently do not have plans to obtain Miami Dade County hurricane certification.

    Technická specifikace
    • Jedinečná ref. hodnotawood-folding-doors
    • Skupina výrobkůFolding Doors
    • Skupina produktůWood
    • TypObjekt
    • Datum zveřejnění2022-08-03
    • Číslo vydání1
    Související
    • Hlavní materiálDřevo
    • Vedlejší materiálSklo
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectDveře - Dveře Skládací
    • Klasifikace IFCDveře
    • Název UNSPSCWooden doors
    • Kód UNSPSC30171504
    • Kód Uniclass 2015EF_25_30
    • Popis Uniclass 2015Doors and windows
    • Kód CSI MasterFormat 201408 14 76
    • Název CSI MasterFormat 2014Bifolding Wood Doors
    • Číslo OmniClass23-17 11 23 15 15
    • Název OmniClassBifold All Glass Doors
    • Kód CSI UniFormat IIB2030
    • Název CSI UniFormat IIExterior Doors