Publikovat produkty
Isocurvo

Isocurvo

ISOCURVO® is an insulating and self-supporting panel with five ribs, curved in shape with a bend radius of 3.3 or 6 metres and designed for roofs installed on prefabricated wing beams or “Y” beams.

ISOCURVO® is lightweight and offers good mechanical performance, making it possible to maximize spacing between the prefabricated beams.

Specifikace
  • Lattonedil ISOCURVO® Roof panel.

    Extrados
    Made with:
    – metal, ribbed, curved, steel sheet protected with aluminiumzinc- silicon alloy (aluzinc), thickness 5/10 mm.
    – metal, ribbed, curved sheet in natural or pre-painted aluminium, thickness 7/10 mm.
    – metal, ribbed, curved sheet in pre-painted galvanized sheet, thickness 5/10 mm 

    Central body
    Made of rigid expanded polyurethane foam with closed cell, density 􀀪 35 Kg / m3, thickness 40-60-80-100 mm.
    Polyurethane composition:
    a) high molecular WEIGHT polyols, more stabilizing, expanding agent and catalyst.
    b) diphenylmethane diisocyanate and its polymeric derivatives.

    Intrados:
    Made with:
    – Pre-painted galvanized sheet, thickness 4/10 mm (standard).

Technická specifikace
  • Jedinečná ref. hodnotaisocurvo
  • Skupina výrobkůRoof Panel
  • Skupina produktůPolyurethane PUR
  • TypObjekt
  • Datum zveřejnění2019-03-07
  • Číslo vydání1
  • Šířka (mm)1000
Související
  • Hlavní materiálOcel
  • Vedlejší materiálPolyuretan
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectStěny - Sendvičové panely
  • Název UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • Kód UNSPSC30
  • Kód Uniclass 2015Pr_25_71_50_22
  • Popis Uniclass 2015Composite panels
  • Kód CSI MasterFormat 201407 41 13
  • Název CSI MasterFormat 2014Metal Roof Panels
  • Číslo OmniClass23-13 39 27 11 11
  • Název OmniClassMetal Roof Panels
  • Kód CSI UniFormat IIB30
  • Název CSI UniFormat IIROOFING