Publikovat produkty
Isoparfire Elegant Sound

Isoparfire Elegant Sound

ISOPARFIRE® ELEGANT SOUND is a sandwich panel used on walls that need to be fireproof, look good and have good acoustic standards in terms of sound absorption and soundproofing. Its fire resistance class is A2-s1,d0, as its insulating material is mineral fibre; in addition, it stands out for its hidden fasteners so that the panels on the walls look seamlessly applied; finally, acoustic comfort and soundproofing are provided by the micro-holes on the inner backing, which is available in pre-painted galvanised steel,
stainless steel or pre-painted natural aluminium, in a standard thickness of 0.5 mm. Double plates are optionally available in other thicknesses as well.

Specifikace
  • Lattonedil ISOPARFIRE® ELEGANT SOUND Wall panel.

    . Flat sandwich wall panel.

    . Insulation: mineral fibre.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

    Sound absorption Thickness mm  100: AW = 0.95

    Soundproofing Thickness mm 100: RW = 35 dB

Technická specifikace
  • Jedinečná ref. hodnotaisoparfire-elegant-sound
  • Skupina výrobkůWall Panel
  • Skupina produktůMineral fiber
  • TypObjekt
  • Datum zveřejnění2019-02-13
  • Číslo vydání1
  • Šířka (mm)1000
Související
  • Hlavní materiálOcel
  • Vedlejší materiálSkelná vata
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectStěny - Sendvičové panely
  • Název UNSPSCWall finishing materials
  • Kód UNSPSC301615
  • Kód Uniclass 2015Pr_25_71_50_22
  • Popis Uniclass 2015Composite panels
  • Kód CSI MasterFormat 201407 42 13.19
  • Název CSI MasterFormat 2014Insulated Metal Wall Panels
  • Číslo OmniClass23-15 13 19 11
  • Název OmniClassMetal Wall Panels
  • Kód CSI UniFormat IIB2010
  • Název CSI UniFormat IIExterior Walls