Publikovat produkty
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
BOLA SPHERE
    Pablo Designs

    BOLA SPHERE

    The Bola Sphere Pendant is the basic foundation for the Bola Collection, featuring an elemental interplay between post and sphere. Its seductive opal blown glass shade is available in 8 distinct sizes (4” (10cm), 5” (13cm), 6” (15cm), 8” (20cm), 10” (25.5cm), 12” (30.5cm), 16"(40cm), and 24"(60cm) paired with a chromated stainless steel post in chrome, brass, rose gold, gunmetal and matte black finishes with mating canopies. Bola Sphere is also available in exquisite Chandelier groupings that allow mixing of globe sizes for stunning displays in any residential, contract or hospitality settings alike.
    Specifikace
    • FINISHES: Chrome Brass Rose Gold Gunmetal Matte Black Matte White MATERIALS: Opal Glass Globe Ethylene Polymer Globe (24") Fabric Cord Aluminum Stem Steel Canopy FEATURES: Fully Dimmable ELV or 0-10V recommended SPECIFICATIONS: Voltage: 120V-277V 50/60Hz Power Consumption: 6W (4"/5"), 12W (6”), 20W (8"/10"/12"/16",24") Color Temperature: 2700K-1800K (Dim-to-Warm) Note: 3000K/3500K models Available upon Request Luminosity: 290 Lumens (4"/5"), 800 Lumens (6"), 1625 Lumens (8"/10"/12"/16"), 1700Lumens (24") Luminaire Efficacy: 62 Lumens/Watt (average) Color Rendition Index: 95 CRI 50K hour lifespan Cord Length: 8.9’ (2.7m) (Field cuttable) CERTIFICATIONS: ETL, CE
    Technická specifikace
    • Jedinečná ref. hodnotabola-sphere
    • Skupina výrobkůLighting
    • Skupina produktůCeiling Lighting
    • TypObjekt
    • Datum zveřejnění2025-02-18
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectOsvětlení - Stropní

    Dostupnost regionu

    Evropa Severní Amerika