Publikovat produkty
Lightcloud Wireless Controller LCCONTROL20
Lightcloud Wireless Controller LCCONTROL20

    Lightcloud Wireless Controller LCCONTROL20

    • Easy setup - simply power on, confirm device connectivity and call 844-LIGHTCLOUD
    • Cylindrical design for easy installation at threaded junction boxes
    • Cloud-based management - no software to install or maintain
    • Connects to Lightcloud Gateway and other Lightcloud devices
    • Connects via a secure, encrypted, and self-healing 2.4 GHz wireless mesh network
    • Repeater Mode to extend range of wireless mesh network
    • If power to Controller is lost, notification is shown in the Lightcloud application
    • If communication is lost, Controller can fall back to a customizable emergency state
    Specifikace
      • Compliance
        • UL Listed: Suitable for indoor and outdoor use, including wet and damp locations. Plenum Rated.
        • IP Rating: Ingress protection rating of IP66 for dust and water.
      • Electrical
        • Installation: All Lightcloud components should be installed by a licensed electrician following local codes.
        • Input: 120-277VAC, 50/60Hz
        • Power Consumption:
          • Standby: <2W
          • Active: 4W
        • Maximum Switched Load Ratings:
          • 277VAC: 20A Magnetic/Resistive
          • 240VAC: 5A Tungsten/Electronic, 20A FLA/60 LRA, 2HP
          • 120VAC: 15A Tungsten/Electronic, 1HP
        • Operating Temperature: -40°C to 40°C
      • Construction
        • Mounting: Junction box suitable for indoor or outdoor use. Can be mounted on lighting panel, trough, or fixture.
        • Overall Dimensions: 1.55" diameter, 5.75" length; 1/2" NPT Mount, Male; 16AWG pigtails.
      • Wireless Range
        • Line of Sight: 1,000 feet
        • Obstructions: 100 feet
      • Other
        • Warranty: 10-year full hardware warranty with 100% repair/replacement coverage for all properly installed devices. See Lightcloud Warranty Terms.
        • Buy American Act Compliance: RAB values USA manufacturing and may manufacture compliant products upon request. Contact customer service for details.
    Technická specifikace
    • Jedinečná ref. hodnotalightcloud-wireless-controller-lccontrol20
    • Skupina výrobkůLighting Controls
    • Skupina produktůWireless Controller
    • TypObjekt
    • Datum zveřejnění2024-12-01
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectElektrická zařízení - Přístup
    • Klasifikace IFCRegulátor
    • Kód ETIMEG000029
    • Název ETIMLight control
    • Kód Uniclass 2015Pr_70_70_47_12
    • Popis Uniclass 2015Centralized lighting controllers
    • Kód CSI MasterFormat 201426 09 23
    • Název CSI MasterFormat 2014Lighting Control Devices
    • Číslo OmniClass23-27 15 21
    • Název OmniClassBuilding Lighting Controls

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké